IESNA:LM-63-2002
[TEST]P1340333
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R209024DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2400K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]349
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12 18 27.5 45.3 85.8 236.2 545.2 1068.3 1600.9 1784.2
1947.9 2061.2 2186.6 2293 2362 2433.9 2475.1 2488 2464 2411.4
2342.1 2237.9 2132.5 2010.9 1893.1 1722.1 1521.1 1283.9 1082.9 567.7
243.8 61.7 26.6 9.8 3.2 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
12 18 28.2 45 87.7 246.3 570.2 1048 1582.8 1778.2
1911.8 2044.8 2165.7 2260.4 2344.3 2401.3 2439.6 2443.4 2418.4 2372.8
2304.1 2216.1 2104.9 1994.4 1867.8 1683.5 1503 1283.6 1045.5 564.5
245.4 59.2 26 10.1 3.2 0.6 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
12 17.7 27.9 44.3 86.1 230.5 538.3 1030.6 1543.2 1713.3
1877 2011.8 2117.6 2203.4 2271.2 2329.4 2358.2 2363.9 2343 2300
2232.5 2151.8 2060 1923.8 1787.4 1626.2 1423.5 1207.6 998.6 537
226.4 58.6 25.3 10.4 3.2 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
12 17.7 27.9 44.6 85.8 222.9 540.5 1001.2 1479 1673.7
1818.4 1945.7 2040.3 2120.1 2180.6 2225.2 2248.7 2252.5 2234.4 2191
2134.1 2057.8 1957.1 1841.5 1700.3 1534.4 1331.1 1140.8 914.7 474
216.9 60.8 25.3 10.1 3.5 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
12 17.4 27.5 43.7 80.1 218.5 513.9 947 1409.9 1567.3
1712.6 1840.5 1934.3 2004.2 2056.5 2090.7 2112.8 2118.2 2101.1 2063.1
2003.9 1927.6 1817.1 1700.9 1563.8 1374.8 1199.1 1011.6 815.6 418.6
195.4 60.8 23.7 10.1 3.5 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
12 17.7 27.9 43.1 79.8 201.4 465.1 875.5 1303.9 1466
1602.4 1711 1806.3 1872.2 1920.3 1951.7 1969.1 1970.4 1954.5 1917.5
1857 1770.6 1660.4 1540.7 1390.6 1227.2 1059.1 885.6 708.6 355.6
169.1 58.9 22.8 9.8 3.8 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
12 17.1 27.2 42.4 76 194.1 422.4 783.3 1194.3 1339.6
1461.9 1562.9 1637.3 1702.2 1746.8 1772.2 1786.7 1784.5 1763.9 1717.4
1653.7 1568.2 1456.8 1338.4 1190.8 1044.9 878.6 722.9 566.1 282.7
142.8 52.9 21.2 9.8 3.8 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
12 17.4 26.6 42.1 70.6 175.4 385.7 689.9 1054 1189.6
1303.9 1397.6 1473.3 1522 1559.4 1577.4 1583.1 1574.9 1547.7 1503
1433.4 1350.1 1235.2 1123.4 988.8 857.4 719.7 584.2 457.2 235.6
119.1 49.7 19.3 9.5 3.8 0.9 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
12 17.4 26 40.2 65.9 157.4 342.3 609.2 918.2 1036.6
1138 1222.8 1283.3 1325.4 1352.6 1362.1 1360.2 1343.4 1313.7 1263
1203.5 1118.6 1015.1 894.5 790.3 662.1 546.2 450.9 349.9 184.3
102 45.9 17.7 8.5 3.8 1.3 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
12 17.1 26 39.3 63.3 143.7 298.6 524.6 790.9 885.9
970.5 1030.3 1080.6 1114.5 1130 1130.7 1120.9 1096.8 1062.3 1016.1
947 870.4 784.6 689 599.4 502.5 419.5 337.8 272.3 150.1
82.6 42.1 15.8 7.6 3.5 1.3 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
12 15.5 20.6 26.9 35.5 45 64.3 89.6 107 109.9
110.2 109.2 106.7 104.2 100.1 95 89 82 75.7 68.4
61.1 54.8 48.8 42.7 36.4 29.4 22.5 17.4 13.6 8.5
5.1 2.8 1.3 0.6 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
12 13.9 15.5 16.8 17.4 17.7 17.4 15.8 13.6 13
12 11.1 10.1 9.5 8.9 7.9 7.3 6.3 5.4 4.4
3.8 3.2 2.8 2.5 1.9 1.6 1.3 0.9 0.9 0.3
0 0 0 0 0.3 0.3 0.6 0.6 0.6 0.9
0.9 0.9 0.9 0.6 0.6 0.6 0.6 0.6 0
12 12.3 11.4 10.4 9.2 7.9 6.6 5.4 4.4 3.8
3.5 3.2 2.8 2.5 2.2 1.9 1.6 1.3 0.9 0.9
0.6 0.6 0.6 0.6 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.6 0.6 0.6 0.9 0.9 1.3 1.3
1.3 1.3 1.3 0.9 0.9 0.9 0.9 0.9 0
12 10.4 8.5 7 5.7 4.1 3.2 1.9 1.3 0.9
0.6 0.6 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.6 0.9 1.3 1.3 1.3
1.3 0.9 0.9 0.9 0.6 0.6 0.6 0.6 0
12 8.9 7 5.1 3.8 2.5 1.3 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.6 0.9 0.9 1.3 1.3 1.3
1.3 1.3 0.9 0.6 0.6 0.3 0.3 0.3 0
12 8.5 6.3 4.4 2.8 1.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.6 0.9 1.3 1.3 1.6 1.6 1.6 1.6
1.6 1.3 1.3 0.9 0.9 0.6 0.3 0 0
12 8.2 6 4.1 2.8 1.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.6 0.9 0.9 1.3 1.6 1.6 1.9 1.9 1.9
1.6 1.6 1.3 0.9 0.9 0.6 0.3 0.3 0
